PMP4344

Universal AC input 5V@1.2A cube charger with <10mW no-load power

PMP4344

Design files

Overview

This reference design demostrates a low cost single PCB solution for 5V1.2A cube charger. By using primary side regulation (PSR) mode chip UCC28710, < 10-mW No-Load power is achieved. The overall size is limited in 22mm(L)X21mm(W)x20mm(H).

Output voltage options PMP4344.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 5
Iout (Max) (A) 1.2
Output Power (W) 6
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Quasi Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUA45.PDF (565 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLUR977.PDF (42 K)

Detailed schematic diagram for design layout and components

SLUR978.PDF (111 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUC399.ZIP (19 K)

Design file that contains information on physical board layer of design PCB

SLUUA46.PDF (290 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28710Constant-voltage, constant-current PWM with PSR, valley switching & Programmable cable compensation

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS2511USB dedicated charging port controller and 2.2A power switch

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP4344 Test Results Nov. 09, 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos