Universal AC Input 150W Single String 200V/700mA Output LLC Converter without CT
PMP4350
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The reference design is a high effiency (>94%) isolated AC/DC single string output LED lighting solution for high watt (>100W) general LED lighting. The topology uses Transition Mode (TM) PFC plus LLC control, which can support PWM dimming and analog dimming on the output side. The target application for this reference design is TV LED backlight, outdoor and high-bay general LED lighting. CT is eliminated in the design and the PSR controller UCC28700 is used for aux power in order to reduce overall cost.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP4350.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)264
Vout (Nom) (V)200
Iout (Max) (A).7
Output Power (W)140
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyHalf Bridge- LLC
PFC- Boost
Flyback- Quasi Resonant

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC25710  LED TV Backlight Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28700  Constant-Voltage, Constant-Current PWM With Primary-Side Regulation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28810  LED Lighting Power Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC25710 Download Download
UCC28700 Download Download
UCC28810 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 355 15 Apr 2013
Design files (2)
Title Type Size (KB) Date
PDF 201 15 Apr 2013
PDF 69 15 Apr 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles