20V-75V input,14.5V@0.3A output dual-rail BUCK converter solution

(ACTIVE) PMP4357

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This design demonstrates simple sync-buck solution which covers wide input range from 20V to 75V. The output voltage are 15V0.3A(regulated) and 14.5V0.3A(post regulated).

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP4357.1
(Output Voltage 1)
PMP4357.2
(Output Voltage 2)
Vin (Min) (V)2020
Vin (Max) (V)7575
Vout (Nom) (V)1514.5
Iout (Max) (A).3.3
Output Power (W)4.54.35
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5006  6-75V Wide Vin, 600mA Constant On-Time Non-Synchronous Buck Regulator  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 542 08 Mar 2013 24
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 86 08 Mar 2013 13
PDF 33 08 Mar 2013 18

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs