3V-6V input, 3A DC converter

(ACTIVE) PMP4358

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This design demonstrates high power density 3A sync-buck converter solution using TPS54478. The input voltage range is 3-6V. The overall form factor is 15.5mmx7.8mm.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP4358.1
(Output Voltage 1)
Vin (Min) (V)3
Vin (Max) (V)6
Vout (Nom) (V)1.2
Iout (Max) (A)3
Output Power (W)3.6
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Integrated Switch

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54478  2.95V to 6V Input, 4A Synchronous Step-Down SWIFT™ Converter with Hiccup Current Limit  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 513 18 Mar 2013 10
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 34 18 Mar 2013 7
PDF 31 18 Mar 2013 9

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs