PMP4362

220 VAC in 28-W non-isolated T8 tube LED driver reference design

PMP4362

Design files

Overview

The reference design presents non-isolated LED driver solution for 28W T8 tube application. The valley switching mode controller TPS92314 is used to achieve high effiency (>93%) over input range. Inherent PFC achieves high PF>0.92. The design includes EMI driver board and LED driver board. The overall size is around 100mmx16mmx14.5mm.

Output voltage options PMP4362.1
Vin (Min) (V) 198
Vin (Max) (V) 264
Vout (Nom) (V) 120
Iout (Max) (A) .23
Output Power (W) 27.6
Isolated/Non-Isolated Isolated
Input Type AC
Topology Buck Boost- 2 Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAF0.PDF (277 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURA48.PDF (27 K)

Detailed schematic diagram for design layout and components

SLURA49.PDF (192 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUUAF1.PDF (460 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Illumination LED drivers

TPS92314Off-line primary side sensing controller with PFC in 8-SOIC

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP4362 Test Results Apr. 15, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos