220VAC in 28W Non-Isolated T8 Tube LED Driver Solution

(ACTIVE) PMP4362

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The reference design presents non-isolated LED driver solution for 28W T8 tube application. The valley switching mode controller TPS92314 is used to achieve high effiency (>93%) over input range. Inherent PFC achieves high PF>0.92. The design includes EMI driver board and LED driver board. The overall size is around 100mmx16mmx14.5mm.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP4362.1
(Output Voltage 1)
Vin (Min) (V)198
Vin (Max) (V)264
Vout (Nom) (V)120
Iout (Max) (A).23
Output Power (W)27
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyBuck Boost- 2 Switch

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS92314  Off-Line Primary Side Sensing Controller with PFC in 8-SOIC  LED Driver  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 211 15 Apr 2013 27
Design files (3)
Title Abstract Type Size (KB) Date Views
PDF 460 15 Apr 2013 19
PDF 192 15 Apr 2013 23
PDF 27 15 Apr 2013 45


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki