Unknown
PMP4367
Universal AC Input 6W Adapter with Energy Star 6 Efficiency Rating
PMP4367
Overview
This 5V / 1.2A adapter solution is fully test and passes EMI and EMC (CE,RE) safety requirements. It implements a high efficiency primary side controller UCC28910. The efficiency of the design complies with Energy Star 6 and is designed to fit into small form factor housing. The design measures 36mmX30mmX15mm and has been thermally characterized. No load efficiency is <30mW over the entire operating range. EE16 transformer of low cost is used.
Features
- Fully tested to comply with EMC(CE,RE) and safety requirement
- <30mW no load power over input range
- Valley control PSR controller for high efficiency (avg. 78.9% @230Vac)
- Good thermal performance with low component count
- Small form factor: 36mmx30mmx15mm
- High Precision CC and CV control
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.