AC in, 12V0.5A and 5V50mA dual-rail output for appliances power supply
PMP4387
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP4387 is a low cost single side PCB board solution for AC in, 12V0.5A and 5V50mA dual-rail output on board design.  By using primary side regulation (PSR) mode chip UCC28722 which drives bipolar power device, typical efficiency as high as 86.4% @230Vac full load is achieved.  The overall size is limited in 43mmx28mmx16mm.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP4387.1
(Output Voltage 1)
PMP4387.2
(Output Voltage 2)
Vin (Min) (V)8585
Vin (Max) (V)264264
Vout (Nom) (V)125
Iout (Max) (A).5.05
Output Power (W)6.25
Isolated/Non-IsolatedIsolatedIsolated
Input TypeACAC
TopologyFlyback- Quasi Resonant
Linear Regulator
Flyback- Quasi Resonant
Linear Regulator

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28722  Low-Cost CVCC Flyback Controller With Primary-Side Regulation for Bipolar Power Device  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28722 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 450 05 Feb 2014
Design files (2)
Title Type Size (KB) Date
PDF 31 05 Feb 2014
PDF 87 05 Feb 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles