110V AC in Non-isolated Dimmiable GU10 LED Driver

(ACTIVE) PMP4389

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP4389 is a 110Vac input non-isolate dimmable GU10 LED driver using TPS92075. It delivers 30V120mA output with high efficiency > 81% over input range. The PF>0.97.  PMP4389 demonstrates perfect compatiblity  with different dimmers. The overall size is limited in 26mmx18mmx16mm. PMP4389 also passes EMI guidelines.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Bill of Materials (BOM)

Find the complete list of components in this reference design.

Download BOM

Parametrics
 PMP4389.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)132
Vout (Nom) (V)30
Iout (Max) (A).12
Output Power (W)3.6
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyPFC- Buck

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS92075  Non-isolated, Phase Dimmable, Buck PFC LED Driver with Digital Reference Control  LED drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS92075 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 307 11 Mar 2014 7
Design files (3)
Title Abstract Type Size (KB) Date Views
ZIP 37 06 Feb 2014 4
PDF 202 06 Feb 2014 5
PDF 25 06 Feb 2014 8

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs