PMP4390

Universal AC Input 15W Adapter with Energy Star 6 Efficiency Rating Reference Design

PMP4390

Design files

Overview

This 5V / 3A adapter solution is fully tested and passes EMI and EMC (CE,RE) safety requirements. It implements a high efficiency primary side controller UCC28713 and synchronous rectifier UCC24610 pair. The efficiency of the design complies with Energy Star 6 and is designed to fit into small form factor housing. The design measures 44mmX35mmX15mm and has been thermally characterized. No load efficiency is <30mW over the entire operating range. Additionally the adapter solution features a 0.3V cable voltage drop compensation which makes it suitable for smartphone, tablet or dual USB port applications.

Features
  • Fully tested to comply with EMC(CE,RE) and safty requirement
  • <30mW no load power over input range
  • Valley control PSR controller +S.R controller for high efficiency (avg. 85% @230Vac)
  • Good thermal performance with low component count and shell temperature
  • Small form factor: 44mmx35mmx15mm
  • High Precision CC and CV control with 0.3V cable voltage drop compensation
Output voltage options PMP4390.1
Vin (Min) (V) 85
Vin (Max) (V) 264
Vout (Nom) (V) 5.4
Iout (Max) (A) 3
Output Power (W) 16.2
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Quasi Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAY1.PDF (1034 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDC284.ZIP (203 K)

Detailed schematic diagram for design layout and components

SLURAP5.PDF (29 K)

Detailed schematic diagram for design layout and components

SLURAP6.PDF (32 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUUAY2.PDF (123 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC24610Secondary side synchronous rectifier controller

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC28713Constant-voltage, constant-current PWM with PSR, valley switching, NTC option, and 300mV cable comp.

Data sheet: PDF | HTML
MOSFETs

CSD18502Q5B40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.3 mOhm

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP4390 Test Results Feb. 05, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos