This 5V / 1.5A adapter solution is fully tested and passes EMI and EMC (CE,RE) safety requirements. It implements a low cost primary side Bipolar controller UCC28722. The efficiency of the design is 78% with standby power less than 100mW. The design is very slim; the size is 30mmX35.3mmX8mm and has been thermally characterized.
Features
- Fully tested to comply with EMC(CE,RE) and safety requirement
- <100mW no load power over input range
- Valley control PSR controller
- Good thermal performance with few component count and low shell temperature
- Small form factor: 30mmX35.3mmX8mm
- Low Cost