Integrated 1-3S Standalone Battery Charger with EMI Compliance Reference Design

(ACTIVE) PMP4397

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP4397 is a battery charger module reference design suitable for 2-cell battery applications with a DC input of 4.5V – 15V. Detailed data for radiated emissions compliance is provided. The cell number could be trimmed by resistors over a range from 1-cell to 3-cells. A typical application is for 2-cells (8.4V/2000mAH).

Features
  • Fully tested to comply with the industrial requirement (EN55022 CLASS B)
  • Single chip for battery charge & outputs
  • Protection includes the Input UVP, Input OVP, output OCP and OTP
  • Flexible configuration of output requirements by setting resistors
  • Good thermal performance with low component count
  • Small dimensions: 33mm x 50mm x 10mm

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Bill of Materials (BOM)

Find the complete list of components in this reference design.

Download BOM

Parametrics
 PMP4397.1
(Output Voltage 1)
Vin (Min) (V)4.5
Vin (Max) (V)15
Vout (Nom) (V)8.4
Iout (Max) (A)2
Output Power (W)16.8
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
BQ24133  Synchronous Switch-Mode Li-Ion and Li-Polymer Stand-Alone Battery Charger  Battery management  Sample & Buy View Design Kits & Evaluation Modules
CSD17313Q2  30V N Channel NexFET™ Power MOSFET  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
BQ24133 Download -
CSD17313Q2 WSON (DQK)| 6 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 832 10 Dec 2014
Design files (4)
Title Abstract Type Size (KB) Date
PDF 204 11 Feb 2015
ZIP 306 10 Feb 2015
PDF 119 10 Feb 2015
PDF 1329 10 Dec 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs