USB Type-C DFP Charger 5V3A SSR Control Adapter Reference Design
PMP4403
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP4403 is an AC in 5V 3A reference design for USB Type-C™ DFP charger applications. It also is compliant with BC 1.2 devices. The solution is a synchronous rectified QR flyback which uses the UCC28740 and UCC24636. Good regulation and dynamic performance is achieved by using a secondary side regulation controller UCC28740. Also Volt-Second balancing SR controller UCC24636 is adopted in the design to improve the efficiency. The solution easily exceeds DoE Level VI and EU CoC V5 Tier-2 standards.

Features
  • S.R QR flyback with secondary side regulation
  • <30mW standby power
  • 15W USB Type C DFP + BC1.2
  • Compliant with DoE Level VI and EU CoC V5 tier-2 standards
  • Fully tested and passed EN55022 Class B conducted and radiated EMI

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP4403.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)264
Vout (Nom) (V)5
Iout (Max) (A)3
Output Power (W)15
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Synchronous

TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18509Q5B  40V, N ch NexFET MOSFETâ„¢, single SON5x6, 1.2mOhm  MOSFETs  Sample & Buy Not Available
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
TPD2E001  Low-capacitance 2-channel +/-15k-V ESD protection array for high-speed data interfaces  Circuit protection ICs  Sample & Buy View Design Kits & Evaluation Modules
TPS2514  USB dedicated charging port controller - Gen 1  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS25810  USB Type-Câ„¢ source controller and 3A power switch with VCONN  USB ICs  Sample & Buy View Design Kits & Evaluation Modules
UCC24636  Synchronous rectifier controller With Ultra-Low Standby current  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28740  Constant-voltage, constant-current Flyback controller Using Opto-Coupler Feedback  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18509Q5B VSON-CLIP (DNK)| 8 Download Download
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
TPD2E001 Download -
Download Download
Download -
Download Download
TPS2514 Download Download
TPS25810 Download -
UCC24636 Download Download
UCC28740 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 430 13 Jun 2016
Design files (6)
Title Type Size (KB) Date
ZIP 211 13 Jun 2016
ZIP 26 13 Jun 2016
ZIP 635 13 Jun 2016
PDF 76 13 Jun 2016
PDF 207 13 Jun 2016
PDF 158 13 Jun 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles