PMP4415

24Vin, ±15Vout, 3W Isolated SIP DC/DC Module Reference Design

PMP4415

Design files

Overview

The PMP4415 is a 24Vin +15Vout 150mA, -15Vout 50mA, 3W reference design module which is implemented in an industry standard SIP pinout. It includes a constant on-time synchronous Flybuck controller LM25017. The solution has high efficiency, good line and load regulation with 1,500V DC isolation. The power module was designed with minimized components for cost sensitive applications. PMP4394, PMP4401, PMP4412-PM4415 have the same pinout and can be replaced by each other without modification.

Features
  • Flybuck™ topology with 1,500V DC isolation
  • High efficiency
  • Good line and load regulation
  • Low cost solution with minimized component numbers
  • Industry standard Pinout
  • Size: 19.8 X 9 X 5.8mm
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVU436.PDF (628 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDU554.PDF (196 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVR458.PDF (26 K)

Detailed schematic diagram for design layout and components

SNVR459.PDF (114 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC725.ZIP (145 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM250177.5-48V Wide Vin, 650mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Test report PMP4415 Test Results Oct. 21, 2014
Test report SIP Module for P2P Replacement Sep. 23, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos