PMP4428

18-40Vin Isolated 5V/6A Power Supply with Low Profile for Industrial Application Reference Design

PMP4428

Design files

Overview

This 5V / 6A  solution implements a high efficiency active clamp controller LM5025A and self-drive synchronous rectifier. Input voltage is 18V-40V as typical industrial request and efficiency is 89.5%@24Vin full load. The transformer is embeded into the PCB and 8mm height can be met. The design is suitable for height limited industial applications.

Features
  • Wide input range from 18V to 40V
  • Adjustable Dual Mode Over-Current Protection
  • Active Clamp Forward +S.R controller for high efficiency
  • Lower output ripple voltage with less output capacitor
  • Small form factor: 60mm x 40mm x 8mm
  • Low cost through self-drive secondary synchronous rectifier circuit
Output voltage options PMP4428.1
Vin (Min) (V) 18
Vin (Max) (V) 40
Vout (Nom) (V) 5
Iout (Max) (A) 6
Output Power (W) 30
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU841.PDF (718 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRDE0.PDF (101 K)

Detailed schematic diagram for design layout and components

TIDRDE1.PDF (63 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRDE2.ZIP (654 K)

Files used for 3D models or 2D drawings of IC components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM5025A90V active clamp voltage mode PWM controller with P or N-channel clamp FET and 0.5V CS threshold

Data sheet: PDF | HTML
MOSFETs

CSD17301Q5A30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3 mOhm

Data sheet: PDF
MOSFETs

CSD19533Q5A100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.5 mOhm

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP4428 Test Results Mar. 11, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos