5Vin, Isolated +5Vout 1W SIP DC/DC Module Reference Design
PMP4440
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP4440 is a 5Vin +5Vout, 1W reference design module which is implemented in an industry standard SIP pinout. It includes a frequency adjustable Flybuck controller TPS55010. The solution has high efficiency, good line, load regulation with 1,500V DC isolation. The power module was designed with minimized components for cost sensitive applications.

Features
  • Flybuck™ topology with 1,500V DC isolation
  • High efficiency
  • Good line and load regulation
  • Low cost solution with minimized component numbers
  • Industry standard pinout
  • Size: 19.5 x 9 x 6mm

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP4440.1
(Output Voltage 1)
Vin (Min) (V)4.5
Vin (Max) (V)5.5
Vout (Nom) (V)5
Iout (Max) (A).2
Output Power (W)1
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlybuck

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS55010  2.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS55010 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 400 09 Dec 2014
Design files (3)
Title Type Size (KB) Date
ZIP 123 09 Dec 2014
PDF 119 09 Dec 2014
PDF 27 09 Dec 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles