Automotive USB Charger with Integrated Linear Droop Compensation Reference Design
PMP4471
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP4471 reference design provides detailed data for evaluating and verifying a USB charger, which uses a USB charge controller and a buck converter .  The design is capable of compensating for the effects on Vdroop when a smartphone / tablet is connected to the USB charger using a cable that is roughly 2-3 meters in length. Compliance wtih almost all major smartphone / tablet manufacturers is supported due to programmable current limit up to 2.1 A, BC 1.2 compliant devices are supported as well as D+/D- divider modes of 2.7V/2.7V and 1.2V.

Features
  • Integrate linear cable compensation solution
  • The TI devices in this design are AEC-Q100 qualified
  • Supports CDP/SDP auto switch for small industry standard footprint based devices
  • Size: 95mm(L)X28.5mm(W)x12mm(H)
  • High efficiency with 90.7%@19Vin full load

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP4471.3
(Output Voltage 1)
Vin (Min) (V)7
Vin (Max) (V)42
Vout (Nom) (V)5
Iout (Max) (A)2.1
Output Power (W)10.5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Non Sync

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPD2E001  Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS2549-Q1  USB Charging Port Controller  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS54340-Q1  Automotive 4.5V-42VIN, 3.5A, Step-Down Converter with Eco-mode™  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPD2E001 Download -
Download Download
Download -
Download Download
TPS2549-Q1 Download Download
TPS54340-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 300 04 Jan 2016
Design files (3)
Title Type Size (KB) Date
ZIP 170 04 Jan 2016
PDF 43 04 Jan 2016
PDF 32 04 Jan 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles