PMP4496

USB-C DRP Power Bank With Fast Charger Input Reference Design

PMP4496

Design files

Overview

PMP4496 is a power bank reference design with a single USB type C dual role port (DRP). It can perform as a SINK or SOURCE. Role is automatically determined according to the external device attached. Fast charger input is also supported to save more charging time.

Features
  • True DRP Type C Port
  • Fast Charger input supported
  • Automatic Role Detection
  • High Discharging Current
  • High Integration and Low BOM
  • Small Dimensions: 47.8mmx18.2mm
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBD0.PDF (1527 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRK16.PDF (233 K)

Detailed schematic diagram for design layout and components

TIDRK17.PDF (81 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRK18.ZIP (505 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25895I2C 1cell 5A buck battery charger with high input voltage and 3.1-A boost with HVDCP enabled

Data sheet: PDF | HTML
Battery protectors

BQ2970Li-Ion/Li Polymer Advanced Single-Cell Battery Protector IC Family

Data sheet: PDF | HTML
Boost converters (integrated switch)

TPS61235P8-A valley current, 5.1-V fixed output voltage synchronous boost converters

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430G233216 MHz MCU with 4KB Flash, 256B SRAM, 10-bit ADC, SPI/I2C, timer

Data sheet: PDF
N-channel MOSFETs

CSD17483F430-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6 mm, 260 mOhm, gate ESD protection

Data sheet: PDF | HTML
N-channel MOSFETs

CSD83325L12-V, N channel NexFET™ power MOSFET, dual LGA, 5.9 mOhm, gate ESD protection

Data sheet: PDF | HTML
P-channel MOSFETs

CSD25310Q2-20-V, P channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 23.9 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML
USB hubs & controllers

TUSB320LIUSB Type-C Configuration Channel Logic and Port Control

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS2514AUSB dedicated charging port controller - Gen 2

Data sheet: PDF | HTML
USB redrivers & multiplexers

TS3USB221High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP4496 Test Results Dec. 21, 2015

Related design resources

Reference designs

REFERENCE DESIGN
PMP11536 USB-C DFP + 5V2A Power Bank With Input Fast Charger Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos