PMP4497

LMG5200 48V to 1V/40A Single Stage Converter Reference Design

PMP4497

Design files

Overview

The PMP4497 is a GaN-based reference design solution for the Vcore such as FPGA, ASIC applications. With high integration and low switching loss, the GaN module LMG5200 enables a high efficiency single stage from 48V to 1.0V solution to replace the traditional 2-stage solution. This design shows the GaN performance and the system advantages, compared with the 2-stages solution.  A low cost ER18 planar PCB transformer is embedded on the board. The design was achieved in a compact form factor (45mm*26mm*11mm). The size could be further reduced by optimizing frequency and components.

Features
  • LMG5200 GaN FET module
  • Single stage Half-Bridge Current-Doubler topology
  • Extra high Efficiency up to 89.9% with full load @48Vin
  • DCAP+ Controlling with the TPS53632G
  • Compact size: 45mm*26mm*11mm
Output voltage options PMP4497.1
Vin (Min) (V) 36
Vin (Max) (V) 60
Vout (Nom) (V) 1
Iout (Max) (A) 40
Output Power (W) 40
Isolated/Non-Isolated Isolated
Input Type DC
Topology Half Bridge- Hard Switched
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC72A.PDF (2475 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDUC86.PDF (2251 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRNB0.PDF (519 K)

Detailed schematic diagram for design layout and components

TIDRNB1.PDF (67 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNB2.PDF (279 K)

Detailed overview of design layout for component placement

TIDRNB4.ZIP (28 K)

Files used for 3D models or 2D drawings of IC components

TIDCCK0.ZIP (1714 K)

Design file that contains information on physical board layer of design PCB

TIDRNB3.PDF (4376 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS53632GHalf-bridge, D-CAP+ controller for 48-V GaN DC/DC converter

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC275124-A/8-A single-channel gate driver with 5-V UVLO and split outputs in SON package

Data sheet: PDF | HTML
Digital isolators

ISO7420FEDual-channel, 2/0, 50-Mbps, default output low digital isolator

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG520080V GaN Half Bridge Power Stage

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Test report LMG5200: 48 to 1 V or 40 A Single-Stage Converter Reference Design (Rev. A) Sep. 30, 2016
Test report PMP4497 Test Results Aug. 18, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos