LED driver 48V@0.7A
PMP4501
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP4501 is a constant current LED driver, delivering 10V to 48V with a constant current of 700mA. The output current is adjustable with a single resistor; the input voltage is the high line.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP4501.1
(Output Voltage 1)
Vin (Min) (V)180
Vin (Max) (V)265
Vout (Nom) (V)48
Iout (Max) (A).7
Output Power (W)33.6
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyPFC- Flyback

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM158  Dual General-Purpose Operational Amplifier  Operational amplifiers (op amps)  Not Available View Design Kits & Evaluation Modules
TL103W  Dual OpAmp with internal reference  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
UCC28810  LED Lighting Power Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM158 Download -
Download
Download -
TL103W Download Download
UCC28810 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 346 15 Aug 2011
Design files (3)
Title Type Size (KB) Date
PDF 263 17 Oct 2011
PDF 86 17 Oct 2011
PDF 30 01 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles