Boost Converter (48V @ 1A) for PoE Power Sourcing (PSE)

(ACTIVE) PMP4502

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

simple boost converter to provide 48V @1A out of 24V to 40V on universal board

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP4502.1
(Output Voltage 1)
Vin (Min) (V)24
Vin (Max) (V)40
Vout (Nom) (V)48
Iout (Max) (A)1
Output Power (W)48
Isolated/Non-IsolatedNon-isolated
Input TypeDC
TopologyBoost- Non Sync
POE

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 170 15 Aug 2011 26
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 30 01 Aug 2011 25
PDF 48 01 Aug 2011 67

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs