TPS40021, 1.25V @ 6Amps

(ACTIVE) PMP4513

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

synchronous buck for core voltage use at I/O input voltage, first benchmark of NexFETs at TI in 2009 shows best in class efficiency

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP4513.1
(Output Voltage 1)
Vin (Min) (V)3.1
Vin (Max) (V)3.5
Vout (Nom) (V)1.25
Iout (Max) (A)6
Output Power (W)7.5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40021  Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source/sink  Step-Down (Buck)  Sample & Buy Not Available

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 219 16 Nov 2011 11
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 31 16 Nov 2011 14
PDF 74 16 Nov 2011 9


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki