BALLAST 50V@1.4A
PMP4518
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP4518 is an isolated single-stage PFC flyback. The voltage loop is closed to the secondary side and supplies a constant 50V @ 1.4A bus voltage for LED applications. The input voltage is 108V…305Vac

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP4518.1
(Output Voltage 1)
Vin (Min) (V)108
Vin (Max) (V)305
Vout (Nom) (V)50
Iout (Max) (A)1.4
Output Power (W)70
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- PFC

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
UCC28810  LED Lighting Power Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
UCC28810 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 446 15 Aug 2011
Design files (2)
Title Type Size (KB) Date
PDF 30 01 Aug 2011
PDF 88 01 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles