Boost 48V@6A

(ACTIVE) PMP4540

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

200W single stage boost converter, 48V @ 4A out of 24V input

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP4540.1
(Output Voltage 1)
Vin (Min) (V)21.6
Vin (Max) (V)26.4
Vout (Nom) (V)48
Iout (Max) (A)6
Output Power (W)288
Isolated/Non-IsolatedNon-isolated
Input TypeDC
TopologyBoost- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 2011 15 Aug 2011 17
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 31 01 Aug 2011 22
PDF 65 01 Aug 2011 36

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs