Isolated Flyback 12V@0.8A
PMP4567
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

Very simple "50Hz transformer" replacement, when efficiency and stand-by performance play a key role. Input voltage 162Vac to 265Vac and 12V @ 0.8A provide the typical replacement of a 10W isolation transformer.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP4567.1
(Output Voltage 1)
Vin (Min) (V)165
Vin (Max) (V)250
Vout (Nom) (V)12
Iout (Max) (A).8
Output Power (W)9.6
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28600  8-pin quasi resonant Flyback green mode controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 376 15 Aug 2011
Design files (4)
Title Type Size (KB) Date
PDF 1151 17 Oct 2011
ZIP 43 17 Oct 2011
PDF 29 01 Aug 2011
PDF 60 01 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles