Buck Converter Generating 14V/10A using TPS40055

(ACTIVE) PMP4572

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

Simple and highly efficient this PMP4572 Buck converter supplies 14V@10.5A with a peak efficiency of 98%.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP4572.1
(Output Voltage 1)
Vin (Min) (V)18
Vin (Max) (V)32
Vout (Nom) (V)14
Iout (Max) (A)10.5
Output Power (W)147
Isolated/Non-IsolatedNon-isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40055  Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 523 15 Aug 2011 22
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 29 01 Aug 2011 24
PDF 59 01 Aug 2011 51


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki