Sync buck (5V@10)
PMP4590
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This interleaved Buck converter can be configured as single output (interleaved) or dual output. The board has the extention feature to drive a slave unit.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP4590.1
(Output Voltage 1)
PMP4590.2
(Output Voltage 2)
Vin (Min) (V)2222
Vin (Max) (V)2626
Vout (Nom) (V)165
Iout (Max) (A)1210
Output Power (W)19250
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40140  Stackable 2 Channel Multiphase or 2 Channel Independent Output Controller  Step-down (buck)  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS40140 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1594 15 Aug 2011
Design files (2)
Title Type Size (KB) Date
PDF 35 01 Aug 2011
PDF 123 01 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles