Boost Converter (48V@1.4A) for PoE Power Sourcing (PSE)

(ACTIVE) PMP4634

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

lowest profile boost converter covers more than 60W output power out of 12V input voltage

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP4634.1
(Output Voltage 1)
Vin (Min) (V)10
Vin (Max) (V)15
Vout (Nom) (V)48
Iout (Max) (A)1.4
Output Power (W)67.2
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Non Sync
POE

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules
UCC27324  Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers  MOSFET and IGBT Gate Drivers  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 154 18 Nov 2011 32
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 32 18 Nov 2011 49
PDF 68 18 Nov 2011 93


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki