PFC/Flyback for LED Lighting - 59V@2.5A PMP4636 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP4636 is an active power factor correction, transition mode, isolated flyback that generates a bus voltage of 59V@2.5A starting from high line. This voltage will supply several buck converters needed to provide constant current to different LED strings.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP4636.1
(Output Voltage 1)
Vin (Min) (V)180
Vin (Max) (V)275
Vout (Nom) (V)59
Iout (Max) (A)2.5
Output Power (W)147.5
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- PFC

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
UCC28810  LED Lighting Power Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
UCC28810 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 499 12 Nov 2010
Design files (2)
Title Type Size (KB) Date
PDF 92 12 Nov 2010
PDF 31 12 Nov 2010

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles