Non-Synchronous Buck Converter using TPS54140, 3.3V @ 1.5A

(ACTIVE) PMP4642

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

PMP4642 is a small, non-synchronous buck converter with 12-30V input voltage range. The output delivers 3.3V @ 1.5A.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP4642.1
(Output Voltage 1)
Vin (Min) (V)12
Vin (Max) (V)30
Vout (Nom) (V)3.3
Iout (Max) (A)1.2
Output Power (W)3.96
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54140  3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 434 07 Sep 2011 18
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 26 07 Sep 2011 11
PDF 61 07 Sep 2011 18


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki