Boost 28V@500mA

(ACTIVE) PMP4685

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

small boost converter 28W on universal board PMP2773RevB

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP4685.1
(Output Voltage 1)
Vin (Min) (V)8
Vin (Max) (V)28
Vout (Nom) (V)28
Iout (Max) (A)1
Output Power (W)28
Isolated/Non-IsolatedNon-isolated
Input TypeDC
TopologyBoost- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 257 15 Aug 2011 14
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 29 01 Aug 2011 12
PDF 55 01 Aug 2011 23

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs