TPS40304 Step-Down Regulator Delivering 3.3V at 16A Reference Design PMP4713 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP4713 is a single-phase synchronous switching regulator accepting an input voltage range of 7.0Vin to 14.0Vin and providing an output voltage of 3.3Vout capable of supplying 16A of current.

Features
  • Universal Design
  • Frequency Spread Spectrum (FSS) significantly reduces peak EMI noise
  • Programmable Over Current Protection (OCP)
  • Programmable Soft-Start

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP4713.1
(Output Voltage 1)
Vin (Min) (V)7
Vin (Max) (V)14
Vout (Nom) (V)3.3
Iout (Max) (A)16
Output Power (W)52.8
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16409Q3  25V, N ch NexFET MOSFET™, single SON3x3, 12.4mOhm  MOSFETs  Sample & Buy Not Available
TPS40304  3 V to 20 V input, 600 kHz, 25 A synchronous buck controller with FSS  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD16409Q3 VSON-CLIP (DQG)| 8 Download Download
(DQV) | 8 Download -
TPS40304 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 715 12 Nov 2010
Design files (2)
Title Type Size (KB) Date
PDF 86 12 Nov 2010
PDF 20 12 Nov 2010

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles