Buck 5V@1A

(ACTIVE) PMP4746

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

Automotive buck for 5V @1A w/ TPS54140 and input filter to attenuate reflected ripple to source

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP4746.1
(Output Voltage 1)
Vin (Min) (V)7
Vin (Max) (V)40
Vout (Nom) (V)5
Iout (Max) (A)1
Output Power (W)5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Integrated Switch

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54140  3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 811 21 Nov 2011 21
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 29 21 Nov 2011 19
PDF 64 21 Nov 2011 19


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki