5V-18VDC Input, 3.3V/3A Synchronous Buck Converter

(ACTIVE) PMP4771

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This reference design uses the TPS40193 synchronous buck controller to generate a 3.3V/3A output with a peak efficiency of over 96%. The input range is 5V to 18Vdc. The circuit components consume an area less than 10mm x 45mm on one side of a PCB.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP4771.1
(Output Voltage 1)
Vin (Min) (V)5
Vin (Max) (V)18
Vout (Nom) (V)3.3
Iout (Max) (A)3
Output Power (W)9.9
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40193  4.5V to 18V Input, 20A Synchronous Buck Controller with Power Good, 300kHz  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 908 15 Mar 2012 16
Design files (4)
Title Abstract Type Size (KB) Date Views
PDF 62 15 Mar 2012 13
ZIP 108 15 Mar 2012 13
PDF 70 15 Mar 2012 27
PDF 27 15 Mar 2012 20

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs