55Vdc-80Vdc Input, 2-Channel, 350mA LED Driver (10V to 50V String)
PMP4791
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design contains two duplicate LED drivers. Each circuit drives a 10V to 50V series connected string of LEDs at 350mA. The input range is 55VDC to 75VDC. The TPS40210 boost controller is used in an "upside-down" buck topology for a simple, low-cost solution. This circuit includes an enable, PWM dimming, current trimming, and a current sense functions for interfacing with an external microprocessor.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP4791.1
(Output Voltage 1)
Vin (Min) (V)55
Vin (Max) (V)75
Vout (Nom) (V)50
Iout (Max) (A).35
Output Power (W)17.5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS40210 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1080 22 Feb 2012
Design files (2)
Title Type Size (KB) Date
PDF 29 22 Feb 2012
PDF 103 22 Feb 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles