288-450Vdc Input, 7V/12V/15V Output at 16W, QR Flyback PMP4794 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP4794 reference design uses the UCC28600 green mode flyback controller to generate three outputs (7V, 12V, and 15V). The 7V and 12V outputs are isolated, while the 15V is non-isolated. The 12V output is regulated. This supply is 84% effficient at maximum load, and consumes less than 100mW at no load.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP4794.1
(Output Voltage 1)
Vin (Min) (V)288
Vin (Max) (V)450
Vout (Nom) (V)12
Iout (Max) (A).6
Output Power (W)7.2
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Quasi Resonant
Flyback- DCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28600  8-pin quasi-resonant flyback green mode controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1788 15 Aug 2011
Design files (2)
Title Type Size (KB) Date
PDF 64 01 Aug 2011
PDF 67 01 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles