Boost Converter LED Driver Using 9V – 24V Input Range

(ACTIVE) PMP4807

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This reference design uses the TPS40211 current mode controller in a boost converter to regulate the current in a series string of 12 LEDs (42V) at 0.35A. Efficiency is greater than 94%.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP4807.1
(Output Voltage 1)
Vin (Min) (V)10
Vin (Max) (V)15
Vout (Nom) (V)35
Iout (Max) (A).35
Output Power (W)12.25
Isolated/Non-IsolatedNon-isolated
Input TypeDC
TopologyBoost- Non Sync
Boost- CCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40211  Wide Input Range Current Mode Boost Controller   LED Driver  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 2010 15 Aug 2011 18
Design files (3)
Title Abstract Type Size (KB) Date Views
ZIP 163 08 Nov 2011 10
PDF 28 03 Aug 2011 25
PDF 113 03 Aug 2011 33


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki