85VAC-265VAC Input, 12V/3A Output Green-Mode Synchronous Flyback
PMP4820
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP4820 reference design use the UCC28600 green-mode controller with a synchronous rectifier to provide good efficiency at heavy loads while maintaining low power consumption at light loads. The maximum load efficiency is over 87%, and the no load losses are less than 150mW.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP4820.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)12
Iout (Max) (A)3
Output Power (W)36
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant
Flyback- DCM
Flyback- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28600  8-pin quasi resonant Flyback green mode controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1795 15 Aug 2011
Design files (2)
Title Type Size (KB) Date
PDF 64 01 Aug 2011
PDF 66 01 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles