TPS54620 Reference Design for Fast Transient Response PMP4854-1 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design contains two different schematics using the TPS54620 DC/DC converter on one print. Both designs accept a 4.5V to 14V input and deliver 6-A at an output voltage of 3.3V while switching at 580 kHz. PMP4854-1 is designed for fast transient response and uses a 3.3uH VLF10045T inductor with two 47uF 1206 ceramic output capacitors. PMP4854-2 is designed to minimize board space. The entire design occupies only 195 square millimeters and uses a 3.3 uH IHLP2525 inductor with only one 47uF 1206 ceramic output capacitor. The TPS54620 is a 4.5 to 17V, 6-A monolithic synchronous buck 1.6 MHz DC/DC converter with integrated 26 / 19 milliohm MOSFETS in a small 3.5mm x 3.5mm 14 pin QFN package.


Order Now
Part Number Status

PMP4854-1:
TPS54620 Reference Design for Fast Transient Response

ACTIVE

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54620  4.5V to 17V Input, 6A Synchronous Step-Down SWIFT™ Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54620 Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents
Design files (2)
Title Type Size (KB) Date
ZIP 127 08 Jun 2009
PDF 130 08 Jun 2009

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles