TPS54620 Reference Design Optimized for Small Size
PMP4854-2
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Description
This reference design contains two different schematics using the TPS54620 DC/DC converter on one print. Both designs accept a 4.5V to 14V input and deliver 6-A at an output voltage of 3.3V while switching at 580 kHz. PMP4854-1 is designed for fast transient response and uses a 3.3uH VLF10045T inductor with two 47uF 1206 ceramic output capacitors. PMP4854-2 is designed to minimize board space. The entire design occupies only 195 square millimeters and uses a 3.3 uH IHLP2525 inductor with only one 47uF 1206 ceramic output capacitor. The TPS54620 is a 4.5 to 17V, 6-A monolithic synchronous buck 1.6 MHz DC/DC converter with integrated 26 / 19 milliohm MOSFETS in a small 3.5mm x 3.5mm 14 pin QFN package.