8Vdc-75Vdc Input; 3.3V, +/-2.5V, 1.2V Output; Ultra-Low Power Flyback
PMP4986
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP4986 reference design uses the UCC2581 PWM controller to generate an isolated 3.3V/300mA output. Three TPS62110 converters are used to create +/-2.5V and 1.2V outputs from the 3.3V output. A TPS54060 is used on the primary side to create a non-isolated 3.3V/12mA output. The TPS62110 converters can be synchronized to an external 1MHz clock. The UCC2581 and TPS54060 supplies can be synchronized to an external 125kHz clock through the ISO7242.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP4986.1
(Output Voltage 1)
Vin (Min) (V)8
Vin (Max) (V)75
Vout (Nom) (V)3.3
Iout (Max) (A).3
Output Power (W).99
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Non Sync
Flyback- DCM

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54060  3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS54060-EP  TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS62110  Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
UCC2581  15V, 1A Micropower voltage mode PWM controller, -40C to 85C  Offline & isolated DC/DC controllers & converters  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54060 Download Download
Download Download
TPS54060-EP Download
TPS62110 Download Download
UCC2581 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1869 15 Aug 2011
Design files (2)
Title Type Size (KB) Date
PDF 65 02 Aug 2011
PDF 114 02 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles