20V Input Sync Buck Designs to Power Altera Arria GXII

(ACTIVE) PMP5006

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This power supply design is used as the main power converter for the Altera Arria GX II FPGA. The input voltage can support adapters up to 20V. The TPS40061 is used to generate 12V @ 7.5A. The TPS54550 is used for 3.3V @ 4.5A.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP5006.1
(Output Voltage 1)
PMP5006.2
(Output Voltage 2)
Vin (Min) (V)1414
Vin (Max) (V)2020
Vout (Nom) (V)123.3
Iout (Max) (A)74.5
Output Power (W)8414.85
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40061  Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source/sink  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS54550  4.5V to 20V Input, 6A Synchronous Step-Down Converter with Low-Side Gate Driver  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Application notes (1)
Title Abstract Type Size (KB) Date Views
PDF 596 29 Sep 2009 79
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1796 21 Apr 2013 15
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 30 21 Apr 2013 17
PDF 278 21 Apr 2013 19

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs