100VDC-650VDC Input 12V 40W Isolated Flyback PMP5067 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP5067 reference design uses the UCC28600 green-mode controller to generate an isolated 12V/3.4A output from a very wide 100Vdc to 650Vdc input range. The quasi-resonant switching of the UCC28600 allows this design to achieve a maximum load efficiency up to 88%, while the no load losses are less than 550mW.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP5067.1
(Output Voltage 1)
Vin (Min) (V)100
Vin (Max) (V)650
Vout (Nom) (V)12
Iout (Max) (A)3.4
Output Power (W)40.8
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Quasi Resonant
Flyback- DCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28600  8-pin quasi-resonant flyback green mode controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1884 05 Jan 2012
Design files (4)
Title Type Size (KB) Date
PDF 74 05 Jan 2012
ZIP 116 05 Jan 2012
PDF 29 05 Jan 2012
PDF 71 05 Jan 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles