Intel IMVP6+ Atom CPU Core Power Reference Design
PMP5114
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

High power density Intel IMVP6+ Atom CPU Core power supply for Embedded PCs; this design enables high power density and flexible configuration with the use of discrete TI NexFETs while meeting all Intel specifications

Features
  • Differential voltage and current sense for tight voltage and current sense accuracy, and tight regulation irrespective of PCB placement
  • 1" x 0.5" total power supply area
  • Settings for evaluating all Intel IMVP6+ CPU core voltage regulator functions
  • On-board Load Transient Generator for easy evaluation
  • Only 1x330uF bulk cap and 5x10uF MLCC output capacitors required
  • Max case temperature 50degrees Celsius (Hi Side MOSFET)


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP5114.1
(Output Voltage 1)
Vin (Min) (V)4.5
Vin (Max) (V)15
Vout (Nom) (V)1.5
Iout (Max) (A)5
Output Power (W)7.5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous
Designed forProcessor

TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16301Q2  25V, N ch NexFET MOSFET™, single SON2x2, 29mOhm  MOSFETs  Sample & Buy Not Available
CSD16406Q3  25V, N ch NexFET MOSFET™, single SON3x3, 7.4mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TLV3404  Quad nano-power high-voltage comparator with open-drain output  Amplifiers  Sample & Buy Not Available
TPS51610  Single Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore  Step-down (buck)  Sample & Buy Not Available
TPS761  Low Iq, 100mA, Low-Dropout Linear Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC27324  Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD16301Q2 WSON (DQK)| 6 Download -
CSD16406Q3 VSON-CLIP (DQG)| 8 Download Download
(DQV) | 8 Download -
TLV3404 Download Download
Download Download
Download
TPS51610 Download
TPS761 Download
UCC27324 Download Download
Download Download
Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 299 20 Aug 2013
Design files (4)
Title Type Size (KB) Date
ZIP 371 20 Aug 2013
PDF 421 20 Aug 2013
PDF 23 20 Aug 2013
PDF 153 20 Aug 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles