TPS40303 Step-Down Regulator Delivering 1.2V at 24A Reference Design PMP5152 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP5152 is a single-phase synchronous switching regulator accepting input voltages of 3.3Vin or 12Vin and providing an output voltage of 1.2Vout capable of supplying 24A of current.

Features

PMP5152 is a single-phase synchronous switching regulator accepting input voltages of 3.3Vin or 12Vin and providing an output voltage of 1.2Vout capable of supplying 24A of current.


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP5152.1
(Output Voltage 1)
Vin (Min) (V)3
Vin (Max) (V)13.2
Vout (Nom) (V)1.8
Iout (Max) (A)24
Output Power (W)43.2
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16321Q5  25V, N ch NexFET MOSFET™, single SON5x6, 2.6mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TPS40303  3V to 20V Input, 25A Synchronous Buck Controller with FSS, 300kHz  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD16321Q5 Download Download
TPS40303 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 253 15 Dec 2010
Design files (2)
Title Type Size (KB) Date
PDF 106 15 Dec 2010
PDF 18 15 Dec 2010

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles