85VAC-265VAC Input 3.3V&10V 15W Flyback PMP5169 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP5169 reference design uses the UCC28600 green-mode controller to generate 3.3V/4A and 10V/250mA outputs. The quasi-resonant switching of the UCC28600 allows this design to achieve a maximum load efficiency is over 81%, while the no load losses are less than 200mW.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP5169.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)3.3
Iout (Max) (A)4
Output Power (W)13.2
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant
Flyback- DCM

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TLV431  1.5% Accuracy Low-Voltage Adjustable Precision Shunt Regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
UCC28600  8-Pin Quasi Resonant Flyback Green Mode Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TLV431 Download Download
Download Download
Download -
Download Download
Download -
UCC28600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1898 15 Aug 2011
Design files (4)
Title Type Size (KB) Date
ZIP 117 07 Sep 2011
PDF 74 07 Sep 2011
PDF 73 02 Aug 2011
PDF 71 02 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles