85VAC-265VAC, 3W Green-mode Flyback (3.3V @ 500mA)
PMP5193
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP5193 reference design uses the UCC28600 green-mode controller to generate 3.3V and 5V outputs at a total power of 3W. The quasi-resonant switching of the UCC28600 allows this low-cost design to achieve a maximum load efficiency is over 70%, while the no load losses are less than 500mW.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP5193.1
(Output Voltage 1)
PMP5193.2
(Output Voltage 2)
Vin (Min) (V)8585
Vin (Max) (V)265265
Vout (Nom) (V)53.3
Iout (Max) (A).3.5
Output Power (W)1.51.65
Isolated/Non-IsolatedIsolatedIsolated
Input TypeACAC
TopologyFlyback- Quasi Resonant
Flyback- DCM
Flyback- Quasi Resonant
Flyback- DCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28600  8-pin quasi-resonant flyback green mode controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1596 10 Nov 2010
Design files (4)
Title Type Size (KB) Date
ZIP 110 07 Sep 2011
PDF 64 07 Sep 2011
PDF 65 10 Nov 2010
PDF 30 10 Nov 2010

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles