95VAC-305VAC 460W Interleaved TM PFC
PMP5194
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP5194 reference design uses the UCC28061 interleaved transition mode PFC controller to convert a universal AC input to a 460V/1A DC bus. This design achieves a peak efficiency of over 96%.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP5194.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)305
Vout (Nom) (V)460
Iout (Max) (A)1
Output Power (W)460
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyBoost- PFC
PFC- Multiphase

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28061  Natural Interleaving™ Transition-Mode PFC Controller with Improved Audible Noise Immunity  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28061 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1695 15 Aug 2011
Design files (4)
Title Type Size (KB) Date
ZIP 130 07 Sep 2011
PDF 95 07 Sep 2011
PDF 73 02 Aug 2011
PDF 82 02 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles