400VDC Input 12V/60W Synchronous Flyback
PMP5195
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP5195 reference design generates an isolated 5V at 60W. This design uses the UCC28610 quasi-resonant flyback controller in conjunction with current-transformer-driven synchronous rectifiers to provide good efficiency at heavy loads while maintaining low power consumption at light loads. The maximum load efficiency is over 90%, and the no load losses are less than 200mW when powered from a 400VDC input voltage.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP5195.1
(Output Voltage 1)
Vin (Min) (V)250
Vin (Max) (V)400
Vout (Nom) (V)12
Iout (Max) (A)5
Output Power (W)60
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Quasi Resonant
Flyback- DCM
Flyback- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
UCC28610  12-65W green-mode Flyback power supply controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
UCC28610 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 803 15 Aug 2011
Design files (2)
Title Type Size (KB) Date
PDF 64 02 Aug 2011
PDF 62 02 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles