Flyback (12V@1A)
PMP5212
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP5212 reference design uses the UCC28610 green-mode flyback controller to generate an isolated 12V/1A from a universal AC input source. The maximum load efficiency is over 85%, while the no load power consumption is less than 150mW.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP5212.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)12
Iout (Max) (A)1
Output Power (W)12
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant
Flyback- DCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28610  12-65W green-mode Flyback power supply controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28610 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1361 16 Dec 2010
Design files (3)
Title Type Size (KB) Date
ZIP 112 16 Dec 2010
PDF 21 16 Dec 2010
PDF 52 16 Dec 2010

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles